(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pliers Case

Pliers Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 667.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TC-61BK
TC-81BK
TC-83BK
TC-126
TC-126GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code

₹ 1,031.56

1 Piece(s) 5 Day(s) or more 36 80 50 240 4989999822878 352-5058

₹ 903.38

1 Piece(s) 8 Day(s) or more 30 80 30 240 4989999822731 352-4914

₹ 1,216.49

1 Piece(s) 5 Day(s) or more 61 190 30 240 4989999822762 352-4973

₹ 1,305.31

1 Piece(s) 8 Day(s) or more 101 135 68 245 4989999175455 330-4701

₹ 667.00

5 Piece(s) 11 Day(s) or more 101 135 68 245 4989999822786 352-4965
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Features
    Made with 420d nylon fabric with foamed polyethylene sheet inserted. Has high water-repellent and anticontaminant properties thanks to fluorine treatment and acrylic coating.
  • Material
    Nylon

Product Description

[Features]
· Made with 420d nylon fabric with foamed polyethylene sheet inserted.
· Fluorine treatment and acrylic coating elevate water repellence and dirt resistance.

Part Number
TC-61BK
TC-81BK
TC-83BK
TC-126
TC-126GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code

₹ 1,031.56

1 Piece(s) 5 Day(s) or more 36 80 50 240 4989999822878 352-5058

₹ 903.38

1 Piece(s) 8 Day(s) or more 30 80 30 240 4989999822731 352-4914

₹ 1,216.49

1 Piece(s) 5 Day(s) or more 61 190 30 240 4989999822762 352-4973

₹ 1,305.31

1 Piece(s) 8 Day(s) or more 101 135 68 245 4989999175455 330-4701

₹ 667.00

5 Piece(s) 11 Day(s) or more 101 135 68 245 4989999822786 352-4965
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code

Loading...

Product Specifications

Features

●Uses materials put in between the polyethylene sheet with 420d nylon fabric.
●Fluorine processing and acrylic coating enhance water repellent and antifouling properties.

Specification

●SPQ(piece):20
●Belt Attachment Width: Approx. 75mm

Materials

●Surface: Nylon
●Padding: Foam Polyethylene (PE)

Pliers Case

Pliers Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 667.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language