(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tool Bag, TTB-330Y

Tool Bag, TTB-330Y

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of TTB-330Y

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1000
  • Width(mm)
    320
  • Depth(mm)
    240
  • Height(mm)
    200
  • Trusco Code
    275-6471
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Easy to put things in and take them out with wide opening.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    24 pockets
  • Accessory
    Shoulder Belt
  • Shape
    24 Pocket
Part Number
TTB-330Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,027.02

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1000
  • Width(mm)
    320
  • Depth(mm)
    240
  • Height(mm)
    200
  • Trusco Code
    275-6471
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Easy to put things in and take them out with wide opening.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    24 pockets
  • Accessory
    Shoulder Belt
  • Shape
    24 Pocket

Product Description

[Features]
· Made of strong 600d polyester. Lightweight and has excellent durability.
· Easy to put things in and take them out due to a wide opening.
[Applications]
· For electrical work and various repair work.
· For field work.

Specifications of TTB-330Y

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1000
  • Width(mm)
    320
  • Depth(mm)
    240
  • Height(mm)
    200
  • Trusco Code
    275-6471
  • Features
    Made of strong 600 d polyester. Lightweight and has excellent durability. Easy to put things in and take them out with wide opening.
  • Application
    For electrical work and various repair work.
  • Material
    Polyester
  • Specification 1
    24 pockets
  • Accessory
    Shoulder Belt
  • Shape
    24 Pocket
Part Number
TTB-330Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,027.02

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Made of powerful 600d polyester, excellent in durability.

Specification

●W x D x H(mm):320 x 240 x 200
●SPQ(piece):10
●With 24 pockets

Materials

●Polyester

Accessories

●Shoulder Strap

Tool Bag, TTB-330Y

Tool Bag, TTB-330Y

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language