(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protector Tool Case (with Casters) Shock Urethane

Protector Tool Case (with Casters) Shock Urethane

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TAK23Y-K

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Egg Crate Lid Urethane Size - Spacing(mm)
    443
  • Egg Crate Lid Urethane Size - Depth(mm)
    350
  • Egg Crate Lid Urethane Size - Height(mm)
    45
  • Main Body Side Wave Form Urethane Size Frontage(mm)
    443
  • Main Body Side Wave Form Urethane Size Depth(mm)
    350
  • Main Body Side Wave Form Urethane Size Height​(mm)
    30
  • Main Body Side Split Urethane Size Frontage(mm)
    443
  • Main Body Side Split Urethane Size Depth(mm)
    350
  • Main Body Side Split Urethane Size Height​(mm)
    40
  • Trusco Code
    389-5467
  • Mass
    429 g/set
  • Features
    Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact. Perforated urethane has cornered gaps, and an extraction form matching the storage item can be easily created.
Part Number
TAK23Y-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,609.45

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Egg Crate Lid Urethane Size - Spacing(mm)
    443
  • Egg Crate Lid Urethane Size - Depth(mm)
    350
  • Egg Crate Lid Urethane Size - Height(mm)
    45
  • Main Body Side Wave Form Urethane Size Frontage(mm)
    443
  • Main Body Side Wave Form Urethane Size Depth(mm)
    350
  • Main Body Side Wave Form Urethane Size Height​(mm)
    30
  • Main Body Side Split Urethane Size Frontage(mm)
    443
  • Main Body Side Split Urethane Size Depth(mm)
    350
  • Main Body Side Split Urethane Size Height​(mm)
    40
  • Trusco Code
    389-5467
  • Mass
    429 g/set
  • Features
    Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact. Perforated urethane has cornered gaps, and an extraction form matching the storage item can be easily created.

Product Description

[Features]
· Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact.
· The urethane has angular notches, making it easy to create shapes according to the stored objects.

Specifications of TAK23Y-K

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Egg Crate Lid Urethane Size - Spacing(mm)
    443
  • Egg Crate Lid Urethane Size - Depth(mm)
    350
  • Egg Crate Lid Urethane Size - Height(mm)
    45
  • Main Body Side Wave Form Urethane Size Frontage(mm)
    443
  • Main Body Side Wave Form Urethane Size Depth(mm)
    350
  • Main Body Side Wave Form Urethane Size Height​(mm)
    30
  • Main Body Side Split Urethane Size Frontage(mm)
    443
  • Main Body Side Split Urethane Size Depth(mm)
    350
  • Main Body Side Split Urethane Size Height​(mm)
    40
  • Trusco Code
    389-5467
  • Mass
    429 g/set
  • Features
    Waveform urethane (soft material) and perforated urethane (hard material) cushion material securely store cameras, video, precision instruments, and other valuable items that must be secured from impact. Perforated urethane has cornered gaps, and an extraction form matching the storage item can be easily created.
Part Number
TAK23Y-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,609.45

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By the polyethylene raw materials with excellent impact resistance and structure, it ensures that contents are protected.
●A resin tool case with high durability and sealability, so it is optimum for storing and transporting precision machinery.
●Cushioning material of corrugated die urethane(soft) and urethane with cut(hardness) firmly guards important stored items such as cameras, videos and precision equipment from impact.
●Since urethane has cut at corners, possible to easily make a draft shape according to the stored items.

Specification

●SPQ(set):1
●Waterproof Type
●Cylinder Lock Attachable (sold separately)

Materials

●Main Body: Polypropylene(PP)
●Cushion: Urethane
X
whatsapp-qr whatsapp-icon