(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bumper Box: TFP-450: 530 pcs Shoulder Strap

Bumper Box: TFP-450: 530 pcs Shoulder Strap

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TFP-53BT

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    100
  • JAN Code
    4518772000587
  • Trusco Code
    162-3524
  • Accessory
    Inner tray
  • Width×Length(mm)
    38X2500
  • Conforming main body
    TFP-450、TFP-530

Loading...

Part Number
TFP-53BT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,221.87

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Compatible main units are TFP-450 and TFP-530.

Specifications of TFP-53BT

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    100
  • JAN Code
    4518772000587
  • Trusco Code
    162-3524
  • Accessory
    Inner tray
  • Width×Length(mm)
    38X2500
  • Conforming main body
    TFP-450、TFP-530

Loading...

Part Number
TFP-53BT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,221.87

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Since impact resistant copolymer is used, it is lightweight, strong against impact, and high in strength.
●Buckle is polycarbonate. 
●Due to the double structure, high strength and excellent in drip-proof property.

Specification

●W x Total Length(mm):38 x 2500
●Compatible Body:TFP-450, TFP-530
●SPQ(piece):20

Materials

●Main Body, Lid: Polypropylene(PP) Recycled material 50%(bumper grade for automobile)
●Inner Tray/Partition Panel: Polypropylene(PP) Recycled material 100%
●Handle: TFP-395: Polypropylene(PP)/TFP-410, TFP-450, TFP-530: ABS Resin

Accessories

●Inner Tray
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list