- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Piping Tool Set
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of TR-H18
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Single opening portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 420 × 231 × 220
-
- Set Content(Point)
- 19
-
- Case color
- Black
-
- Mass(g)
- 7100
-
- Trusco Code
- 301-8997
-
- Features
- A careful selection of tools ranging from the toolbox to gloves required for plumbing work.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 38,698.38
|
1 Piece(s)
|
|
9 Day(s) or more
|
Basic Specifications
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Single opening portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 420 × 231 × 220
-
- Set Content(Point)
- 19
-
- Case color
- Black
-
- Mass(g)
- 7100
-
- Trusco Code
- 301-8997
-
- Features
- A careful selection of tools ranging from the toolbox to gloves required for plumbing work.
Product Description
[Features]
· A careful selection of tools ranging from the toolbox to gloves required for plumbing work.
· The tool box has a bumper box with excellent strength and durability.
· Can be used in outdoor piping work as well as long-term fixture use.
Specifications of TR-H18
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Single opening portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 420 × 231 × 220
-
- Set Content(Point)
- 19
-
- Case color
- Black
-
- Mass(g)
- 7100
-
- Trusco Code
- 301-8997
-
- Features
- A careful selection of tools ranging from the toolbox to gloves required for plumbing work.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 38,698.38
|
1 Piece(s)
|
|
9 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●A set of selected tools from tool box to gloves that are optimum for piping
●The tool box adopted a bumper box excellent in strength and durability.
●Can regularly use as equipment as well as outdoor plumbing work for a long time.Specification
●Case Dimension(mm)W x D x H:420 x 231 x 220
●Set Contents(piece):19
●SPQ(set):1
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy