(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pikaichi Piping Tool Set for Professionals

Pikaichi Piping Tool Set for Professionals

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of PK-H1

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    576 × 256 × 185
  • Set Content(Point)
    24
  • Case color
    Black
  • Mass(g)
    9200
  • Trusco Code
    365-5831
  • Features
    Professional set suitable for all plumbing work.

Loading...

Part Number
PK-H1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 42,756.02

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
· Professional set suitable for all plumbing work.
· The tools included are made by the No. 1 manufacturer in the market.
[Applications]
· Especially for plumbing work.

Specifications of PK-H1

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Case Size (Frontage x Depth x Height)(mm)
    576 × 256 × 185
  • Set Content(Point)
    24
  • Case color
    Black
  • Mass(g)
    9200
  • Trusco Code
    365-5831
  • Features
    Professional set suitable for all plumbing work.

Loading...

Part Number
PK-H1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 42,756.02

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●A set for pro use suitable for all kinds of piping work.
●The tool contents are goods of the market top manufacturer.

Specification

●Case Dimension(mm)W x D x H:576 x 256 x 185
●Set Contents(piece):24
●SPQ(set):1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list