Loading...

Axial Pliers (JJ Type)

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Small head ideal for narrow spaces.
· Since the release lever is on the upper surface of the handle, it is easy to use without rebound.
· Ideal for holding and stacking 2 panels of the same thickness that have lips.
[Applications]
· Plate welding positioning, bending, crimping, corrections, and other plate metal work.

Features

●Because the head is small, it is optimum for narrow places.
●Optimum for piling and holding 2 panels with the same thickness and burr.

Specification

●Max Opening(mm):10
●Max Clamping Pressure(kN):3.5
●Head Hardness: HRC42 to 48 
●Full Hardened Product