Loading...

G-Type Grip Pliers (Round Type)

Brand :
TRUSCO NAKAYAMA

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Optimal for pipe welding positioning, etc.
[Applications]
· For plate metal, welding work.

Features

●Optimum for welding positioning of pipe kind.

Specification

●Total Length(mm):280
●Max Clamping Pressure(kN):2.5
●SPQ(piece):1
●Head Hardness: HRC40 to 45