(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Merry) Heat Nippers (with Sensor/Spring)

(Merry) Heat Nippers (with Sensor/Spring)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT180DX

  • Product Category
    Nippers
  • Nipper Type
    Heat Nippers
  • Overall Length(mm)
    190
  • With or without Spring
    NA
  • Cutting Performance(mm)
    φ4
  • Main body: option
    Main Body
  • Trusco Code
    342-9326
  • Mass(g)
    310
  • Features
    The blade tip is heated by a heater for cutting and does not crack resin materials which are easily broken.
  • Features 2
    The grip has a special shape that does not easily become hot
  • Features 3
    Due to adjustable temperature, cutting can be chosen according to the material.
  • Application
    Nipper for gate cutting in resin molded products
  • Specifications
    It is used when cutting easily crackable materials such as those containing acrylic/glass fiber
  • Blade part maximum temperature(°C)
    160
  • Replacement Heater No.
    W-19H
  • Digital Display Transformer (Sold Separately)
    TRF100D
Part Number
HT180DX
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,565.13

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Heat Nippers
  • Overall Length(mm)
    190
  • With or without Spring
    NA
  • Cutting Performance(mm)
    φ4
  • Main body: option
    Main Body
  • Trusco Code
    342-9326
  • Mass(g)
    310
  • Features
    The blade tip is heated by a heater for cutting and does not crack resin materials which are easily broken.
  • Features 2
    The grip has a special shape that does not easily become hot
  • Features 3
    Due to adjustable temperature, cutting can be chosen according to the material.
  • Application
    Nipper for gate cutting in resin molded products
  • Specifications
    It is used when cutting easily crackable materials such as those containing acrylic/glass fiber
  • Blade part maximum temperature(°C)
    160
  • Replacement Heater No.
    W-19H
  • Digital Display Transformer (Sold Separately)
    TRF100D

Product Description

[Features]
· The blade tip is heated by a heater for cutting and does not crack resin materials which are easily broken.
· The grip has a special shape that does not easily become hot.
· Due to the adjustable temperature, cutting can be selected according to the material.
[Applications]
· Nippers for gate cutting in resin molded products.
· It is used when cutting easily crackable materials such as those containing acrylic/glass fiber.

Specifications of HT180DX

  • Product Category
    Nippers
  • Nipper Type
    Heat Nippers
  • Overall Length(mm)
    190
  • With or without Spring
    NA
  • Cutting Performance(mm)
    φ4
  • Main body: option
    Main Body
  • Trusco Code
    342-9326
  • Mass(g)
    310
  • Features
    The blade tip is heated by a heater for cutting and does not crack resin materials which are easily broken.
  • Features 2
    The grip has a special shape that does not easily become hot
  • Features 3
    Due to adjustable temperature, cutting can be chosen according to the material.
  • Application
    Nipper for gate cutting in resin molded products
  • Specifications
    It is used when cutting easily crackable materials such as those containing acrylic/glass fiber
  • Blade part maximum temperature(°C)
    160
  • Replacement Heater No.
    W-19H
  • Digital Display Transformer (Sold Separately)
    TRF100D
Part Number
HT180DX
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,565.13

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1