Loading...

(Merry) Miniature Plastic Nippers

Brand :
MUROMOTO TEKKO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Ideal for cutting resin of up to φ3 mm.
· Ideal for detailed work because it is small and lightweight.

Features

●Ideal to cut resin of up to Φ3mm.

Specification

●Cutting Performance(mm) Resin:Φ3
●Total Length(mm):125
●SPQ(piece):6
●Round Blade
●With mechanical spring
(Merry) Miniature Plastic Nippers | MUROMOTO TEKKO | MISUMI India