- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
(Merry) Electronics Nippers (With Scatter Prevention Tool)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code |
Mass (g) |
|
₹ 3,453.55
|
1 Piece(s)
|
|
5 Day(s) or more
|
120 |
0.8 |
1.2 |
342-9199 |
90 |
|
₹ 3,745.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
1.5 |
2.6 |
342-9202 |
160 |
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- With or without Spring
- Available
-
- Main body: option
- Main Body
-
- Features
- By means of the anti-scattering film system, the object is held securely so that the cut pieces do not scatter
-
- Features 2
- Suitable for cutting lead wires, etc.
-
- Specifications
- Thin Blade
-
- Specification 2
- With Spring
Product Description
[Features]
· By means of the anti-scattering film method, the object is held securely so that the cut pieces do not scatter.
· Suitable for cutting lead wires, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code |
Mass (g) |
|
₹ 3,453.55
|
1 Piece(s)
|
|
5 Day(s) or more
|
120 |
0.8 |
1.2 |
342-9199 |
90 |
|
₹ 3,745.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
150 |
1.5 |
2.6 |
342-9202 |
160 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy