(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Merry) Nippers for Electrical Work

(Merry) Nippers for Electrical Work

You can add up to 6 items to the comparison list.

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of XN200

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.6
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Main body: option
    Main Body
  • Trusco Code
    327-3768
  • Mass(g)
    330
  • Features
    Ideal for cutting steel wire, copper wire, VA wire and other wires.
  • Features 2
    Uses a uniquely shaped elastomer cover
  • Features 3
    Powerful Type Nipper (with Eccentric Lever Principle)
  • Specifications
    Thick Blade

Loading...

Part Number
XN200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,170.69

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Specifications of XN200

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    200
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2.6
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • Main body: option
    Main Body
  • Trusco Code
    327-3768
  • Mass(g)
    330
  • Features
    Ideal for cutting steel wire, copper wire, VA wire and other wires.
  • Features 2
    Uses a uniquely shaped elastomer cover
  • Features 3
    Powerful Type Nipper (with Eccentric Lever Principle)
  • Specifications
    Thick Blade

Loading...

Part Number
XN200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,170.69

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Product Specifications

Features

●Suitable for cutting iron wires, copper wires, VA wires and so on.
●We adopt elastomer cover of unique shape.

Specification

●Cutting Performance(mm) Iron Wire:Φ2.6
●Cutting Performance(mm) Copper Wire:Φ3.5
●SPQ(piece):6
●Thick Blade
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list