(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Merry) Steel Wire Nippers

(Merry) Steel Wire Nippers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 203-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    175
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0X3 core
  • Main body: option
    Main Body
  • Trusco Code
    395-6580
  • Mass(g)
    290
  • Features
    Suitable for cutting welding wire
  • Features 2
    The blade tip is specially heat treated to increase its hardness.
  • Specifications
    Thick Blade
  • Specification 2
    With Spring
Part Number
203-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,269.42

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    175
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0X3 core
  • Main body: option
    Main Body
  • Trusco Code
    395-6580
  • Mass(g)
    290
  • Features
    Suitable for cutting welding wire
  • Features 2
    The blade tip is specially heat treated to increase its hardness.
  • Specifications
    Thick Blade
  • Specification 2
    With Spring

Product Description

[Features]
· Suitable for cutting welding wire.
· The blade tip is specially heat treated to increase its hardness.
· With spring.
[Applications]
· For cutting welding wire.

Specifications of 203-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    175
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.0X3 core
  • Main body: option
    Main Body
  • Trusco Code
    395-6580
  • Mass(g)
    290
  • Features
    Suitable for cutting welding wire
  • Features 2
    The blade tip is specially heat treated to increase its hardness.
  • Specifications
    Thick Blade
  • Specification 2
    With Spring
Part Number
203-175
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,269.42

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1