(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grip tape (thin type)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 375.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Overall Length(mm)
    1050
  • Mass(g)
    8
  • Width(mm)
    26
  • Opposite Side Dimension(mm)
    0.5
  • Material
    Polyurethane
  • Features
    Slip prevention tape on the grip.

Product Description

[Features]
· Slip prevention tape is applied on the grip.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list