(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cooler Container

Cooler Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASKOC-30-SET-GN

  • Major Diameter Frontage (mm)
    530
  • Major Diameter Height (mm)
    280
  • Capacity (L)
    29
  • Color
    Green
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene + Polyethylene
  • Major Diameter Depth (mm)
    366
  • Usable Inner Dimensions Frontage(mm)
    466
  • Usable Inner Dimensions Depth(mm)
    302
  • Usable Inner Dimensions Height(mm)
    204
  • Trusco Code
    419-1544
  • Features
    A foldable insulated container. Hygienic, as it can be washed. Durable and long-lasting due to a hard skin layer. Environmentally friendly as it can be recycled.
  • Mass(g/set)
    2700
  • Amount Of Content
    1 Set (Container, Lid)
Part Number
ASKOC-30-SET-GN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 16,230.80

1 Piece(s) 5 Day(s) or more 1 Set (Container, Lid)

Basic Specifications

  • Major Diameter Frontage (mm)
    530
  • Major Diameter Height (mm)
    280
  • Capacity (L)
    29
  • Color
    Green
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene + Polyethylene
  • Major Diameter Depth (mm)
    366
  • Usable Inner Dimensions Frontage(mm)
    466
  • Usable Inner Dimensions Depth(mm)
    302
  • Usable Inner Dimensions Height(mm)
    204
  • Trusco Code
    419-1544
  • Features
    A foldable insulated container. Hygienic, as it can be washed. Durable and long-lasting due to a hard skin layer. Environmentally friendly as it can be recycled.
  • Mass(g/set)
    2700
  • Amount Of Content
    1 Set (Container, Lid)

Product Description

[Features]
· A foldable cold/warm insulation container.
· Can be washed, making it clean and hygienic.
· Has a hard skin layer, making it durable and long lasting.
· Environmentally-friendly and recyclable.
[Applications]
· Food container.

Specifications of ASKOC-30-SET-GN

  • Major Diameter Frontage (mm)
    530
  • Major Diameter Height (mm)
    280
  • Capacity (L)
    29
  • Color
    Green
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene + Polyethylene
  • Major Diameter Depth (mm)
    366
  • Usable Inner Dimensions Frontage(mm)
    466
  • Usable Inner Dimensions Depth(mm)
    302
  • Usable Inner Dimensions Height(mm)
    204
  • Trusco Code
    419-1544
  • Features
    A foldable insulated container. Hygienic, as it can be washed. Durable and long-lasting due to a hard skin layer. Environmentally friendly as it can be recycled.
  • Mass(g/set)
    2700
  • Amount Of Content
    1 Set (Container, Lid)
Part Number
ASKOC-30-SET-GN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 16,230.80

1 Piece(s) 5 Day(s) or more 1 Set (Container, Lid)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1