(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Folding Container Petanko

Folding Container Petanko

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SKSO-O50B-BL

  • Capacity(L)
    52.7
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    325
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    493×335×311
  • Fold-up Height(mm)
    60
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Trusco Code
    342-5321
  • Features
    Made entirely of plastic, easy to recycle, and contents can be inspected with a metal detector. Designed with a focus on the height when folded. It is up to 35% lower than conventional types, which results in a great reduction of transport freight and storage space.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Mass(kg)
    1.86
  • Amount Of Content
    1 pc.
Part Number
SKSO-O50B-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,455.65

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Capacity(L)
    52.7
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    325
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    493×335×311
  • Fold-up Height(mm)
    60
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Trusco Code
    342-5321
  • Features
    Made entirely of plastic, easy to recycle, and contents can be inspected with a metal detector. Designed with a focus on the height when folded. It is up to 35% lower than conventional types, which results in a great reduction of transport freight and storage space.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Mass(kg)
    1.86
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since it is made entirely of plastic, it can easily be recycled and the contents inside can be checked with metal detectors.
· Designed with an emphasis on height when folded, its height is up to 35% lower than that of conventional types, and can greatly reduce transport costs and storage space.
[Applications]
· Delivery of lightweight items (as a guideline, 5 levels can be stacked with 15 kg of contents per level).

Specifications of SKSO-O50B-BL

  • Capacity(L)
    52.7
  • Major Diameter Frontage(mm)
    530
  • Major Diameter Depth(mm)
    366
  • Major Diameter Height(mm)
    325
  • Color
    Blue
  • Product Model
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    493×335×311
  • Fold-up Height(mm)
    60
  • Compatible Card Holder (Sold Separately)
    Double short sides, 21 inch
  • Trusco Code
    342-5321
  • Features
    Made entirely of plastic, easy to recycle, and contents can be inspected with a metal detector. Designed with a focus on the height when folded. It is up to 35% lower than conventional types, which results in a great reduction of transport freight and storage space.
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Mass(kg)
    1.86
  • Amount Of Content
    1 pc.
Part Number
SKSO-O50B-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,455.65

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1