(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folding Container (Maximum Loading Weight 30 kg)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 30,335.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-S175C-DB
CB-S175C-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Detailed Color Trusco Code Amount Of Content

₹ 30,335.89

1 Piece(s) 6 Day(s) or more Blue Dark blue 412-9971 1 pc.

₹ 30,335.89

1 Piece(s) 6 Day(s) or more Gray Gray 412-9989 1 pc.

Basic Specifications

  • Capacity(L)
    181
  • External Shape Width(mm)
    840
  • External Shape Depth(mm)
    540
  • External Height(mm)
    525
  • Product Type
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    780×470×488
  • Fold-up Height(mm)
    150
  • Compatible Card Holder (Sold Separately)
    -
  • Mass(kg)
    9.6
  • Features
    Stacking is possible even when folded. By folding when empty, storage/stowing space can be used effectively. (Approximately 1/3 to 1/4)
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    30
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be stacked even when folded.
· Can effectively use storage space by being folded when empty. (Approximately 1/3 to 1/4)
[Applications]
· Optimal for the transport and storage of products.

Part Number
CB-S175C-DB
CB-S175C-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Detailed Color Trusco Code Amount Of Content

₹ 30,335.89

1 Piece(s) 6 Day(s) or more Blue Dark blue 412-9971 1 pc.

₹ 30,335.89

1 Piece(s) 6 Day(s) or more Gray Gray 412-9989 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon