Loading...

TTC Type Container, Transparent

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    Box type container with a partition board.
    [Features]
    · Made of polypropylene (PP). Made in Japan.
    · As it is transparent, the contents can be checked from the outside.
    [Applications]
    · Ideal for a wide range of applications ranging from organization of small items by using dividers to storage of large items.

    Specification

    ●Capacity(L):11
    ●Color:Transparent
    ●Outer Dimension(mm) W x D x H:400 x 280 x 125
    ●Effective Inner Dimension(mm) W x D x H:369 x 248 x 110
    ●SPQ(piece):10

    Materials

    ●Polypropylene(PP)