(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recycling Container (TP Type)

Recycling Container (TP Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,705.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-TP332-DB
TR-TP362-DB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,705.85

6 Piece(s) 5 Day(s) or more 335 17 290 329-1162 1000 1 pc.

₹ 3,950.00

4 Piece(s) 5 Day(s) or more 670 35 625 329-1197 1920 1 pc.

Basic Specifications

  • External Shape Depth(mm)
    335
  • External Height(mm)
    195
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: depth(mm)
    290
  • Effective inside dimension: height(mm)
    173
  • Detailed colors
    Dark blue
  • Material Details
    Recycled Polypropylene (PP) + Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

Container with flat inner bottom and TP standard
[Features]
· Perfect for environmentally friendly companies as it is a container that uses recycled materials.
[Applications]
· Ideal for storage and delivery.
· For various factories, warehouses, automobile industry, etc.

Part Number
TR-TP332-DB
TR-TP362-DB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
Capacity
(L)
Effective inside dimension: frontage
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,705.85

6 Piece(s) 5 Day(s) or more 335 17 290 329-1162 1000 1 pc.

₹ 3,950.00

4 Piece(s) 5 Day(s) or more 670 35 625 329-1197 1920 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon