(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

S Type Transparent Container Lid Clear

S Type Transparent Container Lid Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-54FTM

  • External Shape Width(mm)
    571
  • External Shape Depth(mm)
    410
  • External Height(mm)
    31
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    S-54TM
  • Trusco Code
    000-9601
  • Mass(g)
    710
  • Amount Of Content
    1 pc.
Part Number
S-54FTM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,633.00

4 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • External Shape Width(mm)
    571
  • External Shape Depth(mm)
    410
  • External Height(mm)
    31
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    S-54TM
  • Trusco Code
    000-9601
  • Mass(g)
    710
  • Amount Of Content
    1 pc.

Product Description

S-type transparent container lid.
[Features]
· Transparent lid for S type transparent containers.
· It has the same transparency as the main body. (Not white)
[Applications]
· Use as a lid for S type transparent containers.

Specifications of S-54FTM

  • External Shape Width(mm)
    571
  • External Shape Depth(mm)
    410
  • External Height(mm)
    31
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    S-54TM
  • Trusco Code
    000-9601
  • Mass(g)
    710
  • Amount Of Content
    1 pc.
Part Number
S-54FTM
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,633.00

4 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon