- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
S Type Transparent Container Clear
Specifications of S-36TM
-
- External Shape Width(mm)
- 486
-
- External Shape Depth(mm)
- 336
-
- External Height(mm)
- 273
-
- Capacity(L)
- 36
-
- Color
- Clear
-
- Product Type
- Box type container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Effective inside dimension: frontage(mm)
- 439
-
- Effective inside dimension: depth(mm)
- 289
-
- Effective inside dimension: height(mm)
- 258
-
- Trusco Code
- 000-9571
-
- Mass(g)
- 1900
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,617.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- External Shape Width(mm)
- 486
-
- External Shape Depth(mm)
- 336
-
- External Height(mm)
- 273
-
- Capacity(L)
- 36
-
- Color
- Clear
-
- Product Type
- Box type container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Effective inside dimension: frontage(mm)
- 439
-
- Effective inside dimension: depth(mm)
- 289
-
- Effective inside dimension: height(mm)
- 258
-
- Trusco Code
- 000-9571
-
- Mass(g)
- 1900
-
- Amount Of Content
- 1 pc.
Product Description
A transparent, box-type polypropylene (PP) container.
[Features]
· Can be used for a wide variety of applications.
· The same containers can be stacked together. It can also be stacked together with the lid on.
**Caution**
This product only includes the main body. Purchase the lid separately.
Specifications of S-36TM
-
- External Shape Width(mm)
- 486
-
- External Shape Depth(mm)
- 336
-
- External Height(mm)
- 273
-
- Capacity(L)
- 36
-
- Color
- Clear
-
- Product Type
- Box type container
-
- Material (Main Body)
- Polypropylene (PP)
-
- Effective inside dimension: frontage(mm)
- 439
-
- Effective inside dimension: depth(mm)
- 289
-
- Effective inside dimension: height(mm)
- 258
-
- Trusco Code
- 000-9571
-
- Mass(g)
- 1900
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 3,617.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy