(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T Type Container (Bottom Reinforcement)

T Type Container (Bottom Reinforcement)

You can add up to 6 items to the comparison list.

Loading...

Specifications of T-20-2-HE

  • External Shape Width(mm)
    470
  • External Shape Depth(mm)
    360
  • External Height(mm)
    164
  • Capacity(L)
    20
  • Color
    Gray
  • Compatible Lid (Sold Separately)
  • JAN Code
    4562166416560
  • Trusco Code
    836-2550
  • Effective inside dimension (mm) height
    131
  • Effective inside dimension (mm) depth
    314
  • Effective inside dimension (mm) width
    414
  • Applicable card holder (sold separately)
    TS
  • Weight (g)
    1460.0
Part Number
T-20-2-HE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,034.00

5 Piece(s) 7 Day(s) or more

Basic Specifications

  • External Shape Width(mm)
    470
  • External Shape Depth(mm)
    360
  • External Height(mm)
    164
  • Capacity(L)
    20
  • Color
    Gray
  • Compatible Lid (Sold Separately)
  • JAN Code
    4562166416560
  • Trusco Code
    836-2550
  • Effective inside dimension (mm) height
    131
  • Effective inside dimension (mm) depth
    314
  • Effective inside dimension (mm) width
    414
  • Applicable card holder (sold separately)
    TS
  • Weight (g)
    1460.0

Product Description

[Features]
· A bottom reinforcement rib depth of 14 mm makes it resistant to bending and optimal for heavy loads.
· Can be stacked.
· The reinforced bottom prevents bottom sag and increases the life of the product.

Specifications of T-20-2-HE

  • External Shape Width(mm)
    470
  • External Shape Depth(mm)
    360
  • External Height(mm)
    164
  • Capacity(L)
    20
  • Color
    Gray
  • Compatible Lid (Sold Separately)
  • JAN Code
    4562166416560
  • Trusco Code
    836-2550
  • Effective inside dimension (mm) height
    131
  • Effective inside dimension (mm) depth
    314
  • Effective inside dimension (mm) width
    414
  • Applicable card holder (sold separately)
    TS
  • Weight (g)
    1460.0
Part Number
T-20-2-HE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,034.00

5 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon