(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Winding Type Drain Board (Soft Type)

Winding Type Drain Board (Soft Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 36,752.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-30BE-N
TR-30BL-N
TR-60BE-N
TR-60BL-N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

₹ 36,752.96

1 Piece(s) 5 Day(s) or more 3000 Beige 393-0157 10000 1 Roll

₹ 36,752.96

1 Piece(s) 5 Day(s) or more 3000 Blue 393-0165 10000 1 Roll

₹ 73,485.85

1 Piece(s) 6 Day(s) or more 6000 Beige 393-0173 20000 1 Roll

₹ 73,485.85

1 Piece(s) 6 Day(s) or more 6000 Blue 393-0181 20000 1 Roll

Basic Specifications

Product Description

Rollable drainboard.
[Features]
· It is easy to install, remove and move as it can be rolled up.
· The surface has a non-slip finished structure.
· Back surface is non-slip processed with elastomer resin.
· Flameproof compliant product.
[Applications]
· Locker room in factories and warehouses.
· Shoe box front.

Part Number
TR-30BE-N
TR-30BL-N
TR-60BE-N
TR-60BL-N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

₹ 36,752.96

1 Piece(s) 5 Day(s) or more 3000 Beige 393-0157 10000 1 Roll

₹ 36,752.96

1 Piece(s) 5 Day(s) or more 3000 Blue 393-0165 10000 1 Roll

₹ 73,485.85

1 Piece(s) 6 Day(s) or more 6000 Beige 393-0173 20000 1 Roll

₹ 73,485.85

1 Piece(s) 6 Day(s) or more 6000 Blue 393-0181 20000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be roll up compactly from both sides front or back.

Specification

●Thickness(mm):17

Materials

●Main Body: Recycled Polypropylene(polyethylene and other formulations)
X
whatsapp-qr whatsapp-icon