(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Drainage mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MR-063-076-1

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    For Shoes
  • Color
    Green
  • Thickness(mm)
    21.5
  • Trusco Code
    276-7783
  • Mass(g)
    514
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms, shower-rooms, rest-rooms, pool-side, etc.
  • Amount Of Content
    1 pc.
Part Number
MR-063-076-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,130.80

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    For Shoes
  • Color
    Green
  • Thickness(mm)
    21.5
  • Trusco Code
    276-7783
  • Mass(g)
    514
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms, shower-rooms, rest-rooms, pool-side, etc.
  • Amount Of Content
    1 pc.

Product Description

Comfortable non-slip roll drain board.
[Features]
· Available in two types: strong type for use with shoes on and comfortable non-slip type for use with bare feet.
· Green color.
· Made from polypropylene (PP).
[Applications]
· Ideal for locker rooms, shower rooms, restrooms, poolsides, etc.

Specifications of MR-063-076-1

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Detailing Type
    For Shoes
  • Color
    Green
  • Thickness(mm)
    21.5
  • Trusco Code
    276-7783
  • Mass(g)
    514
  • Material
    Polypropylene (PP)
  • Use
    For locker-rooms, shower-rooms, rest-rooms, pool-side, etc.
  • Amount Of Content
    1 pc.
Part Number
MR-063-076-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,130.80

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1