(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grand Checker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 421-0310

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    13
  • Trusco Code
    387-7906
  • Mass(g)
    260
  • Material
    Special polyethylene
  • Use
    Pedestrian path. Locker rooms.
  • Features
    It has excellent weather resistance and is very easy to maintain and handle with its large pieces.
  • Amount Of Content
    1 pc.
Part Number
421-0310
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 658.27

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    13
  • Trusco Code
    387-7906
  • Mass(g)
    260
  • Material
    Special polyethylene
  • Use
    Pedestrian path. Locker rooms.
  • Features
    It has excellent weather resistance and is very easy to maintain and handle with its large pieces.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent weather resistance and large pieces make for superior workability and maintenance.
[Applications]
· For walkways.
· For locker rooms.

Specifications of 421-0310

  • Product Type
    Louver
  • Length(mm)
    300
  • Width(mm)
    300
  • Shape
    Joint Type
  • Color
    Green
  • Thickness(mm)
    13
  • Trusco Code
    387-7906
  • Mass(g)
    260
  • Material
    Special polyethylene
  • Use
    Pedestrian path. Locker rooms.
  • Features
    It has excellent weather resistance and is very easy to maintain and handle with its large pieces.
  • Amount Of Content
    1 pc.
Part Number
421-0310
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 658.27

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon