(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Checker

Soft Checker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 422-0010

  • Product Type
    Louver
  • Length(mm)
    250
  • Width(mm)
    250
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    15
  • Trusco Code
    449-7279
  • Mass(g)
    550
  • Material
    Recycled, Special Polyvinyl Chloride (PVC)
  • Use
    Shower Room, poolside, passageway, locker room, rooftop.
  • Features
    A special resin has been adopted for excellent stability and durability. Moderately soft and medium weight to fit to the floor without causing damage. Flameproof compliant product. Flameproof Permit Number (EO.850201)
  • Amount Of Content
    1 pc.
Part Number
422-0010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,212.73

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    250
  • Width(mm)
    250
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    15
  • Trusco Code
    449-7279
  • Mass(g)
    550
  • Material
    Recycled, Special Polyvinyl Chloride (PVC)
  • Use
    Shower Room, poolside, passageway, locker room, rooftop.
  • Features
    A special resin has been adopted for excellent stability and durability. Moderately soft and medium weight to fit to the floor without causing damage. Flameproof compliant product. Flameproof Permit Number (EO.850201)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses special resin and has excellent stability and durability.
· Fits with the right amount of flexibility and ideal weight without damaging the floor.
· Flameproof compliant product. Flameproof registration number (EO.850201)
[Applications]
· For shower rooms, poolsides, walkways, locker rooms and rooftops.

Specifications of 422-0010

  • Product Type
    Louver
  • Length(mm)
    250
  • Width(mm)
    250
  • Shape
    Joint Type
  • Color
    Blue
  • Thickness(mm)
    15
  • Trusco Code
    449-7279
  • Mass(g)
    550
  • Material
    Recycled, Special Polyvinyl Chloride (PVC)
  • Use
    Shower Room, poolside, passageway, locker room, rooftop.
  • Features
    A special resin has been adopted for excellent stability and durability. Moderately soft and medium weight to fit to the floor without causing damage. Flameproof compliant product. Flameproof Permit Number (EO.850201)
  • Amount Of Content
    1 pc.
Part Number
422-0010
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,212.73

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon