(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Drainboard Blue

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 430-0420

  • Product Type
    Louver
  • Length(mm)
    1800
  • Width(mm)
    300 x 2 Sheets
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    49
  • Trusco Code
    387-8007
  • Mass(kg)
    9.1
  • Amount Of Content
    1 pc.
Part Number
430-0420
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,797.71

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Length(mm)
    1800
  • Width(mm)
    300 x 2 Sheets
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    49
  • Trusco Code
    387-8007
  • Mass(kg)
    9.1
  • Amount Of Content
    1 pc.

Product Description

Can be used widely as a safe, classic plastic drain board.
[Features]
· Uses rigid vinyl chloride, which is easy to maintain by washing with water.
· Size can be made to order in 100 mm increments for the depth and 1 mm increments for the width as required to fit any space.
· Flameproof compliant product. Flameproof registration number (EO950156).
· Materials: main body: rigid vinyl chloride, single spacer: polypropylene, double spacer: nylon.
[Applications]
· Ideal for locker rooms, in front of shoe racks and for walkways.

Specifications of 430-0420

  • Product Type
    Louver
  • Length(mm)
    1800
  • Width(mm)
    300 x 2 Sheets
  • Shape
    Line Type
  • Color
    Blue
  • Thickness(mm)
    49
  • Trusco Code
    387-8007
  • Mass(kg)
    9.1
  • Amount Of Content
    1 pc.
Part Number
430-0420
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 15,797.71

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon