(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hazardous Material Mark Material: Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 828-04

  • Shape
    Square
  • Mounting specification
    4 Holes
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    600×300
  • Display Content
    NO SMOKING (vertical)
  • Material
    Steel
  • Trusco Code
    334-5564
  • Mass(g)
    700
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Features
    Signs to display in the dangerous material storage area, that are based on the dangerous material rules and fire prevention rules.
  • Amount Of Content
    1 pc.
Part Number
828-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,891.00

4 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Square
  • Mounting specification
    4 Holes
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    600×300
  • Display Content
    NO SMOKING (vertical)
  • Material
    Steel
  • Trusco Code
    334-5564
  • Mass(g)
    700
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Features
    Signs to display in the dangerous material storage area, that are based on the dangerous material rules and fire prevention rules.
  • Amount Of Content
    1 pc.

Product Description

Signs to display in storage locations for dangerous items, based on hazardous materials regulations and fire prevention rules.

Specifications of 828-04

  • Shape
    Square
  • Mounting specification
    4 Holes
  • Specifications
    Standard Type
  • Size (Length x Width)(mm)
    600×300
  • Display Content
    NO SMOKING (vertical)
  • Material
    Steel
  • Trusco Code
    334-5564
  • Mass(g)
    700
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Features
    Signs to display in the dangerous material storage area, that are based on the dangerous material rules and fire prevention rules.
  • Amount Of Content
    1 pc.
Part Number
828-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,891.00

4 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon