(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Waste Storage Sign (General/Industrial/Specially Controlled Industrial), TRUSCO NAKAYAMA

Waste Storage Sign (General/Industrial/Specially Controlled Industrial), TRUSCO NAKAYAMA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,075.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-82290A
T-82291
T-82292A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 2,075.65

2 Piece(s) 5 Day(s) or more General Waste Storage Location 374-7492 1 pc.

₹ 2,163.00

2 Piece(s) 5 Day(s) or more Industrial waste storage area 374-7506 1 pc.

₹ 2,163.00

2 Piece(s) 5 Day(s) or more Specially managed industrial waste storage area 374-7514 1 pc.

Basic Specifications

  • Material
    Eco Uniboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    600
  • Mounting specification
    4 Holes
  • Mass(g)
    650
  • Features
    Environmentally-friendly product. Can be written on with oil-based pens. Place a sticker in the blank section or fill in by hand.
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An environmentally-friendly product.
· Writable with oil-based pens.
· Place a sticker in the blank section or fill in by hand.

Part Number
T-82290A
T-82291
T-82292A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 2,075.65

2 Piece(s) 5 Day(s) or more General Waste Storage Location 374-7492 1 pc.

₹ 2,163.00

2 Piece(s) 5 Day(s) or more Industrial waste storage area 374-7506 1 pc.

₹ 2,163.00

2 Piece(s) 5 Day(s) or more Specially managed industrial waste storage area 374-7514 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon