(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Indicator (Both Faces)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,451.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
19-B
19-F
19-F1
19-F2
19-F3
405-G
405-G1
405-G2
405-G3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 4,465.00

2 Piece(s) 6 Day(s) or more Entry and Exit for On-site Vehicles 421-4668 1 pc.

₹ 3,451.07

4 Piece(s) 6 Day(s) or more Construction Vehicles Access Gate No. 421-4676 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for On-site Vehicles Gate No. 1 421-4684 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for Work Vehicles, NO2 Gate 421-4692 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for Work Vehicles, NO3 Gate 421-4706 1 pc.

₹ 3,451.07

4 Piece(s) 6 Day(s) or more NO Gate 421-4820 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO1 Gate 421-4838 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO2 Gate 421-4846 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO3 Gate 421-4854 1 pc.

Basic Specifications

  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Steel
  • Mount Specification
    6 Holes
  • Mass(g)
    1000
  • Features
    By assembling it together with dedicated metal fittings, one can clearly indicate construction vehicle entry/exit and gate numbers.
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used in combination with the dedicated mounting bracket to display construction vehicle entrances, exits and gate numbers.
[Applications]
· Display of entrances and exits for construction vehicles.

Part Number
19-B
19-F
19-F1
19-F2
19-F3
405-G
405-G1
405-G2
405-G3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 4,465.00

2 Piece(s) 6 Day(s) or more Entry and Exit for On-site Vehicles 421-4668 1 pc.

₹ 3,451.07

4 Piece(s) 6 Day(s) or more Construction Vehicles Access Gate No. 421-4676 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for On-site Vehicles Gate No. 1 421-4684 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for Work Vehicles, NO2 Gate 421-4692 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more Entry and Exit for Work Vehicles, NO3 Gate 421-4706 1 pc.

₹ 3,451.07

4 Piece(s) 6 Day(s) or more NO Gate 421-4820 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO1 Gate 421-4838 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO2 Gate 421-4846 1 pc.

₹ 3,451.07

2 Piece(s) 6 Day(s) or more NO3 Gate 421-4854 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon