(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Progress Magnet

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 302.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG-4DA
MG-4DB
MG-4DC
MG-4DD
MG-4DE
MG-4DF
MG-4DG
MG-4DH
MG-4DJ
MG-4DK
MG-4DW
MG-4DZ
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Side
(mm)
Display Content 2 Trusco Code Mass
(g)
Amount Of Content

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Piling Work 421-5338 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Earthwork 421-5346 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Steel Frame Assembling Work 421-5354 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Frame construction 421-5362 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Concrete pouring 421-5371 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Frame work 421-5389 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Finishing Work 421-5397 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Demolition work 421-5401 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 As Above 421-5419 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 All Holidays 421-5427 45 1 pc.

₹ 302.33

4 Piece(s) - 5 Day(s) or more 250 White, Plain 421-5435 45 1 pc.

₹ 2,332.00

1 Pack(s)

48 Pieces Per Package

Available 5 Day(s) or more 60 1~31 421-5443 230 1 pc.

Basic Specifications

  • Longitudinal(mm)
    60
  • Material
    Rubber Magnet
  • Mount Specification
    Magnet
  • Features
    By using together with the dedicated construction schedule board, one can clearly display the weekly construction schedule.
  • Mounting Method
    Magnetic
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Use together with dedicated work schedule markers to depict the week's schedule neatly.
[Applications]
· Display work schedules for third parties.

Part Number
MG-4DA
MG-4DB
MG-4DC
MG-4DD
MG-4DE
MG-4DF
MG-4DG
MG-4DH
MG-4DJ
MG-4DK
MG-4DW
MG-4DZ
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Side
(mm)
Display Content 2 Trusco Code Mass
(g)
Amount Of Content

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Piling Work 421-5338 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Earthwork 421-5346 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Steel Frame Assembling Work 421-5354 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Frame construction 421-5362 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Concrete pouring 421-5371 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Frame work 421-5389 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Finishing Work 421-5397 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 Demolition work 421-5401 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 As Above 421-5419 45 1 pc.

₹ 442.96

4 Piece(s) - 5 Day(s) or more 250 All Holidays 421-5427 45 1 pc.

₹ 302.33

4 Piece(s) - 5 Day(s) or more 250 White, Plain 421-5435 45 1 pc.

₹ 2,332.00

1 Pack(s)

48 Pieces Per Package

Available 5 Day(s) or more 60 1~31 421-5443 230 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon