(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Blackboard for All Weather Type Construction Photography

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,736.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
149
149-B
149-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 4,736.22

2 Piece(s) 6 Day(s) or more Construction Project Name / Date of Photography / Photographed Location, Contractor / Observer 421-4633 1 pc.

₹ 4,736.22

2 Piece(s) 6 Day(s) or more Construction Project Name / Construction Site / Contractor / Date 421-4641 1 pc.

₹ 4,736.22

2 Piece(s) 9 Day(s) or more Construction Project Name / Construction Site / Contractor 421-4650 1 pc.

Basic Specifications

  • Product Type
    Blackboard
  • Longitudinal(mm)
    450
  • Side(mm)
    600
  • Material
    Water proof veneer
  • Mount Specification
    Partitioning Screen Style
  • Mass(g)
    800
  • Features
    The special surface processing and dedicated use crayon enable use in the rain or even underwater.
  • Mounting Method
    Partitioning Screen Style
  • Accessories
    Dedicated Crayon
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Special surface processing and the dedicated crayon can be used in the rain, and even in water.
[Applications]
· Use as a blackboard for photographing construction of all kinds.

Part Number
149
149-B
149-K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content 2 Trusco Code Amount Of Content

₹ 4,736.22

2 Piece(s) 6 Day(s) or more Construction Project Name / Date of Photography / Photographed Location, Contractor / Observer 421-4633 1 pc.

₹ 4,736.22

2 Piece(s) 6 Day(s) or more Construction Project Name / Construction Site / Contractor / Date 421-4641 1 pc.

₹ 4,736.22

2 Piece(s) 9 Day(s) or more Construction Project Name / Construction Site / Contractor 421-4650 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1