- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insect Device , Insect Tape (reduced risk of lamp scattering)
Specifications of GC-20S
-
- Product Type
- Insect Trapping Device
-
- Trusco Code
- 322-2543
-
- Features
- It is an all stainless steel (SUS304) insect trap lamp with a scattering prevention function. The running cost has been greatly reduced compared with the coated lamp. The insect trap can be used both suspended from the ceiling and hung from a wall.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination, and factories that pursue reduced risk of lamp breakage particles.
-
- Sizes(mm)
- 565x80
-
- Compatible models
- F-20BGA
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 500 g/Box
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 5,549.51
|
1 Pack(s)
|
20 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (20 Sheets) |
Basic Specifications
-
- Product Type
- Insect Trapping Device
-
- Trusco Code
- 322-2543
-
- Features
- It is an all stainless steel (SUS304) insect trap lamp with a scattering prevention function. The running cost has been greatly reduced compared with the coated lamp. The insect trap can be used both suspended from the ceiling and hung from a wall.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination, and factories that pursue reduced risk of lamp breakage particles.
-
- Sizes(mm)
- 565x80
-
- Compatible models
- F-20BGA
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 500 g/Box
-
- Amount Of Content
- 1 Box (20 Sheets)
Product Description
[Features]
·Because it is made entirely of paper, it is environmentally friendly and can be disposed of as general waste.
·It is easy to replace the insect trapping tape.
·The glue on the tape does not drip, and with its super stickiness, the tape thoroughly traps insects.
[Applications]
·Food factories, food processing plants.
·Supermarket, restaurant industry.
·Pharmaceutical drug factories, food film processing factories.
Specifications of GC-20S
-
- Product Type
- Insect Trapping Device
-
- Trusco Code
- 322-2543
-
- Features
- It is an all stainless steel (SUS304) insect trap lamp with a scattering prevention function. The running cost has been greatly reduced compared with the coated lamp. The insect trap can be used both suspended from the ceiling and hung from a wall.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination, and factories that pursue reduced risk of lamp breakage particles.
-
- Sizes(mm)
- 565x80
-
- Compatible models
- F-20BGA
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 500 g/Box
-
- Amount Of Content
- 1 Box (20 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 5,549.51
|
1 Pack(s)
|
20 Pieces Per Package
|
|
5 Day(s) or more
|
1 Box (20 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Since it is made of paper, it is environment friendly and can be disposed of as general garbage.Specification
●Dimension(mm):565 x 80
●Compatible Model:G-201, F-20BG/-A/-B
●Q'ty Per Box(sheet):20
●SPQ(box):6
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy