- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insect Device (Insect Tape, 1 Sheet)
Specifications of F-20BG
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 26
-
- Power Supply(V)
- 100
-
- Effective area(m2)
- 40–60
-
- Trusco Code
- 402-8546
-
- Features
- An all stainless steel (SUS304) insect trap. The insect trap supports both hanging or wall mounting. Collects insects with adhesive paper.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination.
-
- Body Dimensions: Width(mm)
- 667
-
- Body Dimensions: Depth(mm)
- 97
-
- Body Dimensions: Height(mm)
- 236
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 2600g
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 28,526.09
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 26
-
- Power Supply(V)
- 100
-
- Effective area(m2)
- 40–60
-
- Trusco Code
- 402-8546
-
- Features
- An all stainless steel (SUS304) insect trap. The insect trap supports both hanging or wall mounting. Collects insects with adhesive paper.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination.
-
- Body Dimensions: Width(mm)
- 667
-
- Body Dimensions: Depth(mm)
- 97
-
- Body Dimensions: Height(mm)
- 236
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 2600g
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·All stainless steel (SUS304) insect trap.
·The insect trap can be hung or hung on the wall.
·Traps insects with sticky insect catching paper.
[Applications]
·Factories that have standards against foreign matter contamination, such as those that apply AIB food safety standards.
Specifications of F-20BG
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 26
-
- Power Supply(V)
- 100
-
- Effective area(m2)
- 40–60
-
- Trusco Code
- 402-8546
-
- Features
- An all stainless steel (SUS304) insect trap. The insect trap supports both hanging or wall mounting. Collects insects with adhesive paper.
-
- Use
- Intended for factories that apply the AIB Food Safety Standards or other regulations regarding food contamination.
-
- Body Dimensions: Width(mm)
- 667
-
- Body Dimensions: Depth(mm)
- 97
-
- Body Dimensions: Height(mm)
- 236
-
- Accessories
- Insect Trapping Tape (GC-20S) x 2, Mounting Bracket Set
-
- Mass
- 2600g
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 28,526.09
|
1 Piece(s)
|
|
6 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●All-stainless Steel(SUS304)Insect Trap.
●Insecticide with insect paper adhesive method.Specification
●Effective area(m2):40 to 60
●Power(V):Single Phase 100
●Electricity Consumption(W):26
●Insect Attracting Light:FL20SBL, 20W(1 bulb)
●SPQ(piece):1Accessories
●Insect Catcher Tape(GC-20S) 2 Sheets
●Mounting Bracket Set
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy