- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of MP061
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 6
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 40~50
-
- Body Dimensions Width(mm)
- 331
-
- Body Dimensions Depth(mm)
- 128
-
- Body Dimension: Height(mm)
- 114
-
- Trusco Code
- 327-5361
-
- Mass
- 650g
-
- Features
- Equipped with a negative ion generator. Provides antibacterial capabilities through photocatalysis effects. Light can be adjusted with the rotary panel. Flexible installation with a sense for interior design, whether wall-mounted, stationary, or hung. A sliding cover (rotary panel) allows for dead insects adhered to the insect-catching tape to be hidden, providing a sanitary impression. The long-life insect-catching tape lasts for 2 years when used, and 5 years when unused (stored in a cartridge).
-
- Use
- Stores, Factories, Hospitals, etc.
-
- Accessories
- Insect Trapping Tape (AS-6) x 1, Mounting Bracket
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 7,468.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 6
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 40~50
-
- Body Dimensions Width(mm)
- 331
-
- Body Dimensions Depth(mm)
- 128
-
- Body Dimension: Height(mm)
- 114
-
- Trusco Code
- 327-5361
-
- Mass
- 650g
-
- Features
- Equipped with a negative ion generator. Provides antibacterial capabilities through photocatalysis effects. Light can be adjusted with the rotary panel. Flexible installation with a sense for interior design, whether wall-mounted, stationary, or hung. A sliding cover (rotary panel) allows for dead insects adhered to the insect-catching tape to be hidden, providing a sanitary impression. The long-life insect-catching tape lasts for 2 years when used, and 5 years when unused (stored in a cartridge).
-
- Use
- Stores, Factories, Hospitals, etc.
-
- Accessories
- Insect Trapping Tape (AS-6) x 1, Mounting Bracket
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Equipped with a negative air ionizer.
· Uses photocatalysis for antibacterial action.
· Features a rotating panel cover for adjusting light.
· Has an interior style, and can be installed as the user sees fit in either a wall-mounted, horizontal or suspended fashion.
· Features a sliding cover (rotating panel) that conceals dead insects stuck to the insect tape, lending an aura of cleanliness.
· The insect capturing tape has a life span of 2 years in use and a long life span of 5 years if unused (stowed inside a cartridge).
[Applications]
· Stores, factories, hospitals, etc.
Specifications of MP061
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 6
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 40~50
-
- Body Dimensions Width(mm)
- 331
-
- Body Dimensions Depth(mm)
- 128
-
- Body Dimension: Height(mm)
- 114
-
- Trusco Code
- 327-5361
-
- Mass
- 650g
-
- Features
- Equipped with a negative ion generator. Provides antibacterial capabilities through photocatalysis effects. Light can be adjusted with the rotary panel. Flexible installation with a sense for interior design, whether wall-mounted, stationary, or hung. A sliding cover (rotary panel) allows for dead insects adhered to the insect-catching tape to be hidden, providing a sanitary impression. The long-life insect-catching tape lasts for 2 years when used, and 5 years when unused (stored in a cartridge).
-
- Use
- Stores, Factories, Hospitals, etc.
-
- Accessories
- Insect Trapping Tape (AS-6) x 1, Mounting Bracket
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 7,468.05
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy