Insect Trap Bug Zap

Caution
Product Description
[Features]
· About 2 times more catching efficiency than general release-type insect adhesive paper.
· Uses insect capturing tape to catch insects so it is safe and harmless without noisy zapping sounds and scattering of the insect body caused by high voltage current, as with an electric insect killer.
· Grid installation is simplified to improve work efficiency by about 40%
· Capable of catching smaller insects that an electric insect killer would miss.
· The insect capturing tape has a life span of 2 years in use and an unprecedented long life span of 5 years if unused (stowed inside a cartridge).
· The installation area for the insect catcher is not restricted by law as it is with an electric insect killer. Therefore, the catcher can be installed anywhere.
· Equipped with a light that has an insect trapping efficiency 130 times that of a normal fluorescent light.
[Applications]
· Food factories; restaurants; hotels; hospitals; recreational facilities; pharmaceutical drug, paper manufacturing, printing and paint factories; and all kinds of packaging factories.
Features
●Since it reliably catches flight insects with insect catcher tape, it is safe and harmless without splashing harsh sound of the high pressure current and carcasses unlike electric insect killer with bad hypochondria does.Specification
●Effective area(m2):30 to 50●Power(V):Single Phase 100
●Electricity Consumption(W):18
●Insect Attracting Light:FL20SSBL/18-MP, 18W(1 bulb)
●SPQ(piece):1
Materials
●Stainless Steel(SUS304)Accessories
●Insect Catcher Tape(S-20)x 5●Chain Set for Hanging