Silicone Type Solvent Free Liquid Gasket White Non-Fluid Type
Specifications of TB1212
-
- Product Type
- Sealant
-
- Color
- White
-
- Trusco Code
- 126-3552
-
- Mass(g)
- 130
-
- Features 1
- Non-fluid type and superior in buildup.
-
- Application 1
- Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
-
- Main Ingredient
- Silicone
-
- Amount Of Content
- 1 pc (100 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,111.87
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc (100 g) |
Basic Specifications
-
- Product Type
- Sealant
-
- Color
- White
-
- Trusco Code
- 126-3552
-
- Mass(g)
- 130
-
- Features 1
- Non-fluid type and superior in buildup.
-
- Application 1
- Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
-
- Main Ingredient
- Silicone
-
- Amount Of Content
- 1 pc (100 g)
Product Description
Suitable for shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry.
Specifications of TB1212
-
- Product Type
- Sealant
-
- Color
- White
-
- Trusco Code
- 126-3552
-
- Mass(g)
- 130
-
- Features 1
- Non-fluid type and superior in buildup.
-
- Application 1
- Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
-
- Main Ingredient
- Silicone
-
- Amount Of Content
- 1 pc (100 g)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,111.87
|
2 Piece(s)
|
|
6 Day(s) or more
|
1 pc (100 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Usage
●Shipbuilding, machinery, vehicles, agricultural machinery, electric power, iron and steel, spinning, petroleum and all other production and equipment factory in the industry.Specification
●Liquid Color:White
●Color:White
●Capacity(g):100
●SPQ(piece):20
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy