(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sharpie paint composition

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,137.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHARPIE-MP-C-LG
SHARPIE-MP-C-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Amount Of Content

₹ 1,137.36

2 Piece(s) 8 Day(s) or more Light Gray 324-2013 1 pc (320 ml)

₹ 1,137.36

2 Piece(s) 5 Day(s) or more White 324-2021 1 pc (320 ml)

Basic Specifications

  • Product Type
    Sealing Agent
  • Mass(g)
    450
  • Features 1
    It has good weather resistance, durability, water resistance and adhesive capacity.
  • Features 2
    Rapid curing type.
  • Features 3
    Paint can be painted over.
  • Features 4
    This is a Japanese Adhesive Industry Association JAIA F☆☆☆☆ Standard product.
  • Use
    For crack repair of mortar and concrete. For the substrate treatment for paint.
  • Operating Temperature Range
    -30~90℃
  • Main Component
    One component type conversion silicone sealing materials
  • Amount Of Content
    1 pc (320 ml)

Product Description

[Features]
·Good weather resistance, durability, water resistance, and adhesion.
·It is a fast curing type.
·Can be overcoated with paint.
·Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
[Applications]
·Crack repair of mortar and concrete. Undercoat treatment for paint.

Part Number
SHARPIE-MP-C-LG
SHARPIE-MP-C-W
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Amount Of Content

₹ 1,137.36

2 Piece(s) 8 Day(s) or more Light Gray 324-2013 1 pc (320 ml)

₹ 1,137.36

2 Piece(s) 5 Day(s) or more White 324-2021 1 pc (320 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cracks repair of mortar and concrete. Substrate treatment for coating.

Specification

●Capacity(ml):320
●SPQ(piece):10
●Working Temperature Range: -30 to 90°C

Materials

●Principal Component: One Component Type Metamorphic Silicone Type Sealing Material
X
whatsapp-qr whatsapp-icon