(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Submersible curing type filler joint material S-Dine Joiner W

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 26,006.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JW-FUYU10
JW-NATU10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Summary Trusco Code Amount Of Content

₹ 26,006.00

1 Piece(s) 5 Day(s) or more For Winter 392-7571 1 Set (2 Liquids Mixed Type)

₹ 26,006.00

1 Piece(s) 9 Day(s) or more For Summer 392-7580 1 Set (2 Liquids Mixed Type)

Basic Specifications

  • Product Type
    Underwater Repair Material
  • Color
    Other
  • Mass(g)
    10500
  • Features 1
    It can even bond to wet surfaces.
  • Features 2
    It hardens in water and seawater.
  • Features 3
    Depending on the season, distinct use in summer and in winter is possible.
  • Application 1
    Sealing when jointing tunnels and repairing water leaks from cracks.
  • Application 2
    Sewage underdrain and other water leakage prevention
  • Application 3
    Adhesion of rock and concrete in seawater
  • Hardening Time (20 °C)
    24 hours
  • Main Component
    Epoxy Resin
  • Amount Of Content
    1 Set (2 Liquids Mixed Type)

Product Description

[Features]
· Can bond as is on wet surfaces too.
· It hardens in water and seawater.
· Depending on the season, distinct use in summer and in winter is possible.
[Applications]
· Sealing when jointing tunnels and repairing water leaks from cracks.
· Sewage underdrain and other water leakage prevention.
· Adhesion of rock and concrete in seawater.

Part Number
JW-FUYU10
JW-NATU10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Summary Trusco Code Amount Of Content

₹ 26,006.00

1 Piece(s) 5 Day(s) or more For Winter 392-7571 1 Set (2 Liquids Mixed Type)

₹ 26,006.00

1 Piece(s) 9 Day(s) or more For Summer 392-7580 1 Set (2 Liquids Mixed Type)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can adhere as it is on a wet surface.

Specification

●Capacity(kg):10
●Curing Time(20°C): 24 hours
●Color: Main Agent(grayish-white), Hardener Agent(gray)

Materials

●Principal Component: Epoxy Resin
X
whatsapp-qr whatsapp-icon