(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sealing primer 7N 100 g

Sealing primer 7N 100 g

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 60327

  • Product Model
    Sealing Agent
  • Color
    Clear
  • Trusco Code
    492-2131
  • Mass(g)
    162
  • Features 1
    Ideal for improving the adhesion of sealants.
  • Application 1
    Undercoating materials when using silicon cork, modified silicon cork varieties, acrylic cork or urethane cork
  • Main Component Material
    Urethane Resin Solvent-based
  • Amount Of Content
    1 Can (100 g)
Part Number
60327
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 729.67

2 Piece(s) 8 Day(s) or more 1 Can (100 g)

Basic Specifications

  • Product Model
    Sealing Agent
  • Color
    Clear
  • Trusco Code
    492-2131
  • Mass(g)
    162
  • Features 1
    Ideal for improving the adhesion of sealants.
  • Application 1
    Undercoating materials when using silicon cork, modified silicon cork varieties, acrylic cork or urethane cork
  • Main Component Material
    Urethane Resin Solvent-based
  • Amount Of Content
    1 Can (100 g)

Product Description

[Features]
· Ideal for improving the adhesion of sealants.
[Applications]
· Undercoating materials when using silicon caulk, modified silicon caulk varieties, acrylic caulk, or urethane caulk.

Specifications of 60327

  • Product Model
    Sealing Agent
  • Color
    Clear
  • Trusco Code
    492-2131
  • Mass(g)
    162
  • Features 1
    Ideal for improving the adhesion of sealants.
  • Application 1
    Undercoating materials when using silicon cork, modified silicon cork varieties, acrylic cork or urethane cork
  • Main Component Material
    Urethane Resin Solvent-based
  • Amount Of Content
    1 Can (100 g)
Part Number
60327
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 729.67

2 Piece(s) 8 Day(s) or more 1 Can (100 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1