(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bond Super Stainless Steel 333 ml

Bond Super Stainless Steel 333 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BSS-333

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    103-6173
  • Mass(g)
    532
  • Features 1
    Adheres well to stainless steel, inorganic compounds and other metal plates and forms a strong, elastic adhesive layer that remains strong over a long period of time despite shock, vibration or changes in temperature.
  • Features 2
    This is a Japanese Adhesive Industry Association JAIA F☆☆☆☆ Standard product.
  • Features 3
    This product is compliant with Japanese Adhesive Industry Association JAIA, 4VOC standards.
  • Application 1
    Adhesion of stainless steel plates to interior walls
  • Operating Temperature Range
    -40~90℃
  • Main Component Material
    Modified Silicone Resin Type
  • Amount Of Content
    1 pc (333 ml)
Part Number
BSS-333
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,430.93

2 Piece(s) 6 Day(s) or more 1 pc (333 ml)

Basic Specifications

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    103-6173
  • Mass(g)
    532
  • Features 1
    Adheres well to stainless steel, inorganic compounds and other metal plates and forms a strong, elastic adhesive layer that remains strong over a long period of time despite shock, vibration or changes in temperature.
  • Features 2
    This is a Japanese Adhesive Industry Association JAIA F☆☆☆☆ Standard product.
  • Features 3
    This product is compliant with Japanese Adhesive Industry Association JAIA, 4VOC standards.
  • Application 1
    Adhesion of stainless steel plates to interior walls
  • Operating Temperature Range
    -40~90℃
  • Main Component Material
    Modified Silicone Resin Type
  • Amount Of Content
    1 pc (333 ml)

Product Description

Bond positioning can be corrected when attaching for single-sided application
[Features]
· Compliant with Japanese Adhesive Industry Association (JAIA) F☆☆☆☆ standards.
· Compliant with Japanese Adhesive Industry Association (JAIA) 4VOC standards.
· One-pack, non-solvent type adhesive that cures at room temperature.
· Excellent adhesion to stainless steel plates, various metal plates, inorganic plates, and maintains strong adhesion for a long period of time despite impact, vibration, and temperature changes, due to forming an adhesive layer with excellent elasticity properties.
[Applications]
· For adhesion to interior walls and stainless steel plates.

Specifications of BSS-333

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    103-6173
  • Mass(g)
    532
  • Features 1
    Adheres well to stainless steel, inorganic compounds and other metal plates and forms a strong, elastic adhesive layer that remains strong over a long period of time despite shock, vibration or changes in temperature.
  • Features 2
    This is a Japanese Adhesive Industry Association JAIA F☆☆☆☆ Standard product.
  • Features 3
    This product is compliant with Japanese Adhesive Industry Association JAIA, 4VOC standards.
  • Application 1
    Adhesion of stainless steel plates to interior walls
  • Operating Temperature Range
    -40~90℃
  • Main Component Material
    Modified Silicone Resin Type
  • Amount Of Content
    1 pc (333 ml)
Part Number
BSS-333
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,430.93

2 Piece(s) 6 Day(s) or more 1 pc (333 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1