(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bond PX2000

Bond PX2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PX2000

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    374-8502
  • Mass(g)
    500
  • Features 1
    Rapid curing type.
  • Features 2
    Has excellent durability and heat and cold resistance.
  • Features 3
    Elasticity is sustained after curing, providing superior vibration resistance.
  • Features 4
    Supports a wide range of applications.
  • Features 5
    Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
  • Application 1
    For Application to Interior Fittings such as Kitchen Panels, Skirting Boards, Cornices, Spandrel Walls, Etc.
  • Application 2
    Filling adhesive for uneven surfaces
  • Operating Temperature Range
    -20 to 90°C
  • Main Component Material
    Modified Silicone Resin
  • Amount Of Content
    1 pc (333 ml)
Part Number
PX2000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,625.09

2 Piece(s) 5 Day(s) or more 1 pc (333 ml)

Basic Specifications

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    374-8502
  • Mass(g)
    500
  • Features 1
    Rapid curing type.
  • Features 2
    Has excellent durability and heat and cold resistance.
  • Features 3
    Elasticity is sustained after curing, providing superior vibration resistance.
  • Features 4
    Supports a wide range of applications.
  • Features 5
    Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
  • Application 1
    For Application to Interior Fittings such as Kitchen Panels, Skirting Boards, Cornices, Spandrel Walls, Etc.
  • Application 2
    Filling adhesive for uneven surfaces
  • Operating Temperature Range
    -20 to 90°C
  • Main Component Material
    Modified Silicone Resin
  • Amount Of Content
    1 pc (333 ml)

Product Description

[Features]
· Rapid curing type.
· Has excellent durability and heat and cold resistance.
· Elasticity is sustained after curing, providing superior vibration resistance.
· Supports a wide range of applications.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· For application to interior fittings such as kitchen panels, skirting boards, cornices, spandrel walls, etc.
· Filling adhesive for uneven surfaces.

Specifications of PX2000

  • Product Model
    Sealing Agent
  • Color
    White
  • Trusco Code
    374-8502
  • Mass(g)
    500
  • Features 1
    Rapid curing type.
  • Features 2
    Has excellent durability and heat and cold resistance.
  • Features 3
    Elasticity is sustained after curing, providing superior vibration resistance.
  • Features 4
    Supports a wide range of applications.
  • Features 5
    Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
  • Application 1
    For Application to Interior Fittings such as Kitchen Panels, Skirting Boards, Cornices, Spandrel Walls, Etc.
  • Application 2
    Filling adhesive for uneven surfaces
  • Operating Temperature Range
    -20 to 90°C
  • Main Component Material
    Modified Silicone Resin
  • Amount Of Content
    1 pc (333 ml)
Part Number
PX2000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,625.09

2 Piece(s) 5 Day(s) or more 1 pc (333 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon