Specifications of 55778
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Color Details
- White
-
- OP (Color Symbol)
- W
-
- JAN Code
- 4901490557783
-
- Trusco Code
- 492-2018
-
- Mass(g)
- 386
-
- Features
- It has an excellent weather and chemical resistance. After curing, it has excellent heat and cold resistance and good electrical insulation properties. A JSIA F☆☆☆☆ (Japan Sealant Industry Association) standard-compliant product.
-
- Use
- Bonds both around and between glass. For pipe mounting areas and around ducts. Creates bonds where heat resistance, cold resistance, and water resistance is required.
-
- Operating Temperature Range
- -40~150℃
-
- Main Component Material
- Silicone Resin-based
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 653.75
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc (330 ml) |
Basic Specifications
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Color Details
- White
-
- OP (Color Symbol)
- W
-
- JAN Code
- 4901490557783
-
- Trusco Code
- 492-2018
-
- Mass(g)
- 386
-
- Features
- It has an excellent weather and chemical resistance. After curing, it has excellent heat and cold resistance and good electrical insulation properties. A JSIA F☆☆☆☆ (Japan Sealant Industry Association) standard-compliant product.
-
- Use
- Bonds both around and between glass. For pipe mounting areas and around ducts. Creates bonds where heat resistance, cold resistance, and water resistance is required.
-
- Operating Temperature Range
- -40~150℃
-
- Main Component Material
- Silicone Resin-based
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
Sealing agent for construction that features outstanding weather resistance and chemical resistance.
[Features]
· After curing, it has excellent heat and cold resistance and good electrical insulation properties.
· Compliant with Japanese Sealing Industry Association (JSIA) F☆☆☆☆ standards.
[Applications]
· Bonds both around and between glass.
· For pipe joints and around ducts.
· Joint that requires heat, cold and water resistance.
Specifications of 55778
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Color Details
- White
-
- OP (Color Symbol)
- W
-
- JAN Code
- 4901490557783
-
- Trusco Code
- 492-2018
-
- Mass(g)
- 386
-
- Features
- It has an excellent weather and chemical resistance. After curing, it has excellent heat and cold resistance and good electrical insulation properties. A JSIA F☆☆☆☆ (Japan Sealant Industry Association) standard-compliant product.
-
- Use
- Bonds both around and between glass. For pipe mounting areas and around ducts. Creates bonds where heat resistance, cold resistance, and water resistance is required.
-
- Operating Temperature Range
- -40~150℃
-
- Main Component Material
- Silicone Resin-based
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 653.75
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy