(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

IC Drawing Jig (PLCC Type IC)

IC Drawing Jig (PLCC Type IC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of GX-8

  • Material
    Plastic
  • Product Type
    IC drawing tool/pin removing tool
  • Properties
    Standard Type
  • Overall Length(mm)
    100
  • Number of Pins
    32~160
  • Conform IC
    PLCC
  • Trusco Code
    385-9673
  • Number of Pins
    32~160
  • Conform IC
    PLCC
  • Features
    PLCC IC socket can be easily pulled out both vertically and horizontally. IC and IC socket can be pulled out quickly without damaging.
  • Application
    Pulling out PLCC type IC. Pulling out pin connector.
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Loading...

Part Number
GX-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,856.58

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· The PLCC IC socket can be easily pulled out, vertically or horizontally.
· The IC and IC socket can be speedily pulled out without damaging them.
[Applications]
· Pulling out PLCC type IC.
· Pulling out pin connectors.

Specifications of GX-8

  • Material
    Plastic
  • Product Type
    IC drawing tool/pin removing tool
  • Properties
    Standard Type
  • Overall Length(mm)
    100
  • Number of Pins
    32~160
  • Conform IC
    PLCC
  • Trusco Code
    385-9673
  • Number of Pins
    32~160
  • Conform IC
    PLCC
  • Features
    PLCC IC socket can be easily pulled out both vertically and horizontally. IC and IC socket can be pulled out quickly without damaging.
  • Application
    Pulling out PLCC type IC. Pulling out pin connector.
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Loading...

Part Number
GX-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,856.58

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

IC Drawing Jig (PLCC Type IC)

IC Drawing Jig (PLCC Type IC)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list