(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Large Food Container Sankotaru

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,070.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKTR-65-BL
SKTR-75-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,070.98

1 Piece(s) 5 Day(s) or more 62.1 430 534 353-7277 3550 1 pc.

₹ 7,628.56

1 Piece(s) 5 Day(s) or more 77.5 470 563 353-7315 4050 1 pc.

Basic Specifications

  • Product Model
    Round Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    It is made of plastic, so its function and strength are greatly improved compared with wooden barrels.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Since it is made of plastic, it has greatly improved strength and functionality compared to that of wooden barrels.
· Opened and closed using a screw-type lid.
· A rope is attached to the main body for use as a handle.
· Stacking/nesting type.

Part Number
SKTR-65-BL
SKTR-75-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,070.98

1 Piece(s) 5 Day(s) or more 62.1 430 534 353-7277 3550 1 pc.

₹ 7,628.56

1 Piece(s) 5 Day(s) or more 77.5 470 563 353-7315 4050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon