(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Conductive Container

Conductive Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 780593

  • Capacity(L)
    6
  • External Shape Width(mm)
    315
  • External Shape Depth(mm)
    236
  • Product Type
    Conductive Container
  • External Height(mm)
    113
  • Material (Main Body)
    Conductive Polypropylene
  • Drawer Usable Inner Dimensions (Width x Depth x Height)(mm)
    278×215×108
  • Trusco Code
    307-3122
  • Color
    Black
  • Features
    Conductive Polypropylene keeps static electricity from building up in the box.
  • Intended Use
    Can be used to store parts and materials that need to be protected from static electricity.
  • Surface Resistance Value
    103~4Ω
  • Mass(g)
    374
  • Amount Of Content
    1 pc.

Loading...

Part Number
780593
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,814.47

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Made from conductive polypropylene that prevents electrostatic charges from accumulating in the box.
[Applications]
· For storing parts and materials sensitive to static electricity.

Specifications of 780593

  • Capacity(L)
    6
  • External Shape Width(mm)
    315
  • External Shape Depth(mm)
    236
  • Product Type
    Conductive Container
  • External Height(mm)
    113
  • Material (Main Body)
    Conductive Polypropylene
  • Drawer Usable Inner Dimensions (Width x Depth x Height)(mm)
    278×215×108
  • Trusco Code
    307-3122
  • Color
    Black
  • Features
    Conductive Polypropylene keeps static electricity from building up in the box.
  • Intended Use
    Can be used to store parts and materials that need to be protected from static electricity.
  • Surface Resistance Value
    103~4Ω
  • Mass(g)
    374
  • Amount Of Content
    1 pc.

Loading...

Part Number
780593
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,814.47

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list