(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Segregated Pail

Segregated Pail

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of TBP-70H

  • Product Type
    Trash can
  • Capacity(L)
    73
  • Details Type
    Main Unit Only
  • Frontage(mm)
    360
  • Depth(mm)
    495
  • Height(mm)
    605
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    259-7161
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    2390
  • Features
    With a bag clasp, it is very convenient when collecting. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.

Loading...

Part Number
TBP-70H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,129.91

1 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Product Description

[Features]
· Equipped with a bag clamp, which is very convenient for collection.
· Sorting stickers included.
· The product is environmentally friendly, consisting of 60% recycled materials.

*Caution*
This product only includes the main body. Purchase the lid separately.

Specifications of TBP-70H

  • Product Type
    Trash can
  • Capacity(L)
    73
  • Details Type
    Main Unit Only
  • Frontage(mm)
    360
  • Depth(mm)
    495
  • Height(mm)
    605
  • Color
    White
  • Main body: option
    Main Body
  • Trusco Code
    259-7161
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Mass(g)
    2390
  • Features
    With a bag clasp, it is very convenient when collecting. With separate seal. Environmentally friendly product containing 60% recycled material.
  • Internal Capacity
    1 pc.

Loading...

Part Number
TBP-70H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 4,129.91

1 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list