(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco Pail (Square) Capacity 47 L/73 L/99 L

Eco Pail (Square) Capacity 47 L/73 L/99 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,943.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
RBK-45K
RBK-70K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

₹ 2,943.85

1 Piece(s) 5 Day(s) or more 47 300 415 560 512-3003 1500 1 pc.

₹ 4,622.58

1 Piece(s) 5 Day(s) or more 73 360 495 605 512-3020 2400 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Details Type
    Main Unit Only
  • Color
    Blue
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Recycled Polypropylene (PP) 60%
  • Features
    Recycled resin is used to conform to a recycling-oriented society. Equipped with a downward locking stopper which can firmly lock the lid so that the contents do not spill out even when it falls. With a polythene bag stopper which is convenient during collection.
  • Internal Capacity
    1 pc.

Product Description

Eco-pearl (square) optimal for waste management in places with large quantities of generated waste. 3 types of 45/70/90 L.
[Features]
· Equipped with a downward locking stopper which can firmly lock the lid so that the contents do not spill out even when it falls.
· With a polythene bag stopper which is convenient during collection.
· Supports plastic bags of various sizes
· Food Sanitation Act compliant product.
· Recycled resin is used to conform to a recycling-oriented society.
[Applications]
· Ideal for sorting garbage indoors or outdoors.

Part Number
RBK-45K
RBK-70K
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

₹ 2,943.85

1 Piece(s) 5 Day(s) or more 47 300 415 560 512-3003 1500 1 pc.

₹ 4,622.58

1 Piece(s) 5 Day(s) or more 73 360 495 605 512-3020 2400 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity