(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Square Rotary B Line Garbage Box with Medium Tin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 22,253.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RSL-Z-1N
RSL-Z-2N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Trusco Code Commercial Garbage Bag Mass
(g)
Amount Of Content

₹ 29,458.64

1 Piece(s) 5 Day(s) or more 24 329 277-5620 45L 5000 1 pc.

₹ 22,253.64

1 Piece(s) 5 Day(s) or more 16 240 277-5611 20L 4500 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Depth(mm)
    240
  • Height(mm)
    600
  • Color
    Silver
  • Body / Option
    Main Body
  • Body Material
    Stainless Steel (SUS304)
  • Features
    Finished with a hygienic stainless steel hairline finish and equipped with a rotating lid and a steel internal container.
  • Amount Of Content
    1 pc.

Product Description

Trash can with stainless steel roll top lid.
[Features]
· Units can be added as required to build a garbage collection point that can be subdivided.
· Both the main body and roll top lid have a stainless steel 304 hairline finish, for a clean appearance.
· Includes stainless steel inner container to enable easy garbage collection.
· Uses commercially available 45 L garbage bags (for reference).
[Applications]
· Ideal for offices and public facilities.

Part Number
RSL-Z-1N
RSL-Z-2N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Trusco Code Commercial Garbage Bag Mass
(g)
Amount Of Content

₹ 29,458.64

1 Piece(s) 5 Day(s) or more 24 329 277-5620 45L 5000 1 pc.

₹ 22,253.64

1 Piece(s) 5 Day(s) or more 16 240 277-5611 20L 4500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel hairline finished and clean.
●The lid rotates.
●It comes with a steel inner contents container.

Specification

●SPQ(piece):1

Materials

●Main Body: Stainless Steel(SUS304)
●Inner Container: Steel