Super Fast-drying Anti-rust

Brand :
NIPPE
Caution
Product Description
[Features]
· An ultra-fast drying type rustproofing paint, allowing the top coat to be applied after 2 hours (at 20°C.)
· Oil-based paint, water-based paint, lacquer spray, etc. can be used as a top coat.
[Applications]
· For iron parts and iron products such as gates, handrails, shutters, fences, iron poles and stairs.
Specification
●Capacity(L):1.6●SPQ(can):4
●Drying Time: Approx. 1 hour 30 mins (30°C in summer), Approx. 2 hours 30 mins (10°C in winter)
●Possible Time for Recoat: 2 hours or more(20°C) ?? 3 hours or more(5°C)
●Coverage Area: Approx. 16m2